Menu Search

Twist Ties Clip On 18.5 mm PA Natural

This twist lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Essentra Part Number:

10246221

Manufacturer Part Number:

460355

1300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.6591
Standard pack: 100

Order in multiple of 100

Total price:

£ 65.91

100 x £ 0.6591

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Size 4.8 mm
Maximum Compatible Cable Diameter 18.5 mm
Compatible Panel Thickness Range 2.4 mm
Spacer Length 1.4 mm
Colour Natural
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us