10327340
058204000002
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.5166 |
| 250 - 999 | £ 1.4883 |
| 1000 + | £ 1.4599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 5.0 mm |
|---|---|
| Compatible Hole Size | 0.197 in |
| Maximum Compatible Cable Diameter | 24.3 mm |
| Maximum Compatible Cable Diameter | 0.957 in |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue