Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Series Code: SR2051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Size | Colour | Maximum Compatible Cable Diameter | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Panel
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.6591 - £ 0.6591 | 13456 In stock |
0.189 in
4.8 mm
|
Natural
|
0.413 in
10.5 mm
|
Clip On
|
||
| £ 0.1075 - £ 0.1098 | 13700 In stock |
0.189 in
4.8 mm
|
Natural
|
0.433 in
11.0 mm
|
Clip On
|
||
| £ 0.236 - £ 0.2718 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.252 in
6.4 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | 6000 In stock |
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
|
Natural
|
|
Panel
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
|
Natural
|
0.598 in
15.2 mm
|
Clip On