Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 497990 In stock
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 6000 In stock
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.5085 - £ 0.6278 1000 In stock
Natural
Adhesive
£ 0.5339 - £ 0.6591 Request the lead time here
Natural
Adhesive
£ 0.2289 - £ 0.2624 13000 In stock
Natural
Press-Fit
  • of 37
Twist Ties 36.8 mm 4.8 mm Nylon 6/6 Natural

10031773

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    48.2 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 12.0 mm 12.7 mm 15.2 mm PA Natural

10634677

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 12.7 mm 15.2 mm PA Natural

10031681

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.0 mm 12.7 mm 15.2 mm PA Natural

10034408

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.7 mm 12.7 mm 15.2 mm PA Natural

10031728

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10034293

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

10034316

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 10.2 mm 12.7 mm PA Natural

10031612

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 6.0 mm 10.2 mm 12.7 mm PA Natural

10034330

Price Range
£ 0.06 - £ 0.0482

Stock Levels
497990 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 4.0 mm 10.2 mm 12.7 mm PA Natural

10034323

Price Range
£ 0.069 - £ 0.0555

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.7 mm 10.2 mm 12.7 mm PA Natural

10031636

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

10034385

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 12.7 mm 15.2 mm PA Natural

10034392

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 6.0 mm 10.2 mm 12.7 mm PA Natural

10034347

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 10.2 mm 12.7 mm PA Natural

10034361

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 19.1 mm 12.7 mm 15.2 mm PA Natural

10031650

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Tie 27.7 mm 4.8 mm Nylon 6/6 Natural

10488072

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    39.1 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 7.6 mm 10.2 mm 38.9 mm Nylon 6/6 Natural

10159507

Price Range
£ 0.6278 - £ 0.5085

Stock Levels
1000 In stock
Attributes
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    38.9 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
Twist Ties 7.6 mm 10.2 mm 51.6 mm Nylon 6/6 Natural

10159491

Price Range
£ 0.6591 - £ 0.5339

Stock Levels
Request the lead time here
Attributes
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Overall Height
    51.6 mm
  • Spacer Length
    25.4 mm
  • Colour
    Natural
Twist Ties 7.6 mm 10.2 mm 40.5 mm Nylon 6/6 Natural

10000526

Price Range
£ 0.2624 - £ 0.2289

Stock Levels
13000 In stock
Attributes
  • Base Length
    11.1 mm
  • Base Width
    8.3 mm
  • Overall Height
    40.5 mm
  • Spacer Length
    6.4 mm
  • Colour
    Natural