10031636
STL-5-450-8-19
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.069 |
| 10000 + | £ 0.0555 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Size | 6.5 mm |
|---|---|
| Compatible Hole Size | 0.256 in |
| Minimum Compatible Cable Diameter | 0.402 in |
| Minimum Compatible Cable Diameter | 10.2 mm |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Cable Diameter | 0.5 in |
| Compatible Panel Thickness Range | 0.8 - 1.6 mm |
| Compatible Panel Thickness Range | 0.031 - 0.063 in |
| Base Width | 19.0 mm |
| Base Width | 0.748 in |
| Spacer Length | 12.7 mm |
| Spacer Length | 0.5 in |
| Colour | Natural |
| Mounting Method | Clip On |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| UL/CSA Description | UL E71558 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue