Menu Search

Twist Ties 7.6 mm 10.2 mm 40.5 mm Nylon 6/6 Natural

This kurly lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Essentra Part Number:

10000526

Manufacturer Part Number:

BHKL-350-4-01

6000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2624
5000 - 9999 £ 0.2425
10000 + £ 0.2289
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 262.40

1000 x £ 0.2624

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 11.1 mm
Base Width 8.3 mm
Overall Height 40.5 mm
Spacer Length 6.4 mm
Colour Natural
Mounting Method Press-Fit
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
UL/CSA Description UL E70062
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us