Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0579 - £ 0.072 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0732 - £ 0.0912 9000 In stock
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0732 - £ 0.0912 Request the lead time here
Natural
Snap-Lock
£ 0.047 - £ 0.0586 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0666 - £ 0.0829 1000 In stock
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
  • of 37
Twist Ties 36.8 mm 19.1 mm Nylon 6/6 Natural

10030141

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    64.3 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 8.0 mm 12.7 mm 15.2 mm PA Natural

10033135

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 32.5 mm 19.1 mm Nylon 6/6 Natural

10030059

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    60.0 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10030073

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 32.5 mm 4.8 mm Nylon 6/6 Natural

10030110

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.7 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties Clip On 20.3 mm PA Natural

10633601

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 17.8 mm 20.3 mm PA Natural

10033197

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 36.8 mm 12.7 mm Nylon 6/6 Natural

10030219

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    57.9 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 5.1 mm 7.6 mm PA Natural

10639375

Price Range
£ 0.0586 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 8.0 mm 5.1 mm 7.6 mm PA Natural

10033296

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 19.1 mm 7.6 mm 10.2 mm PA Natural

10030295

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 17.8 mm 20.3 mm PA Natural

10030172

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 17.8 mm 20.3 mm PA Natural

10033180

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 36.8 mm 12.7 mm Nylon 6/6 Natural

10030202

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    57.9 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

10033128

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 12.7 mm 15.2 mm PA Natural

10033142

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 12.7 mm 12.7 mm 15.2 mm PA Natural

10031728

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 10.0 mm 17.8 mm 20.3 mm PA Natural

10034460

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 12.0 mm 17.8 mm 20.3 mm PA Natural

10034484

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Tie 12.7 mm 15.2 mm Nylon 6/6 Natural

10641705

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    51.8 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66