Quantity | Unit price |
---|---|
50 - 499 | £ 1.3015 |
500 - 999 | £ 0.7365 |
1000 + | £ 0.7228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Hole |
---|---|
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Base Length | 25.4 mm |
Base Length | 1 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Compatible Cable Diameter Range | 7.6 - 10.2 mm |
Compatible Cable Diameter Range | 0.300 - 0.402 in |
Maximum Compatible Cable Diameter | 10.2 mm |
Maximum Compatible Cable Diameter | 0.402 in |
Minimum Compatible Cable Diameter | 7.6 mm |
Minimum Compatible Cable Diameter | 0.300 in |
Overall Height | 51.6 mm |
Overall Height | 2.031 in |
Spacer Length | 25.4 mm |
Spacer Length | 1 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue