20594855
20594855
| Quantity | Unit price |
|---|---|
| 7 - 69 | £ 3.2285 |
| 70 - 349 | £ 2.306 |
| 350 + | £ 2.0754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 200.0 mm |
|---|---|
| d | 7.874 in |
| H | 50.7 mm |
| H | 1.996 in |
| Compatible Nominal Pipe Sizes (All) | DN 200 |
| Vent Hole | Yes |
| Colour | Red |
| Material | LDPE |
| Type | 4 |
| Standards | DIN 200 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue