| Quantity | Unit price |
|---|---|
| 6 - 59 | £ 3.2285 |
| 60 - 299 | £ 2.306 |
| 300 + | £ 2.0754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 210.0 mm |
|---|---|
| d | 8.268 in |
| H | 40.0 mm |
| H | 1.575 in |
| h | 40.0 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue