Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
184 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
£ 0.0637 - £ 0.0637 Request the lead time here
25.0 mm
100.0 mm
Natural
£ 0.3004 - £ 0.3217 Request the lead time here
53.0 mm
200.0 mm
Black
50.0 kg
460197 £ 0.1783 - £ 0.2297 Request the lead time here
74.0 mm
250.0 mm
Natural
22.0 kg
£ 0.0949 - £ 0.1223 Request the lead time here
102.0 mm
368.0 mm
Natural
22.0 kg
£ 0.1868 - £ 0.2408 1000 In stock
150.0 mm
500.0 mm
Natural
55.0 kg
£ 0.4082 - £ 0.4294 Request the lead time here
102.0 mm
360.0 mm
Black
50.0 kg
£ 0.0168 - £ 0.0168 Request the lead time here
20.0 mm
100.0 mm
Natural
£ 0.0166 - £ 0.0166 26000 In stock
32.0 mm
135.0 mm
Black
8.0 kg
£ 0.099 - £ 0.1269 4000 In stock
78.0 mm
280.0 mm
Black
55.0 kg
£ 0.1047 - £ 0.1342 Request the lead time here
66.0 mm
240.0 mm
Natural
55.0 kg
£ 0.183 - £ 0.2033 Request the lead time here
110.0 mm
380.0 mm
Natural
80.0 kg
£ 0.3753 - £ 0.4812 Request the lead time here
210.0 mm
685.0 mm
Black
80.0 kg
£ 0.0828 - £ 0.1062 Request the lead time here
55.0 mm
203.0 mm
Black
55.0 kg
£ 0.1637 - £ 0.2099 Request the lead time here
99.0 mm
340.0 mm
Black
55.0 kg
£ 0.0984 - £ 0.1268 Request the lead time here
49.0 mm
180.0 mm
Natural
18.0 kg
£ 0.1209 - £ 0.1558 Request the lead time here
52.0 mm
190.0 mm
Natural
22.0 kg
£ 0.0715 - £ 0.0922 4000 In stock
85.0 mm
300.0 mm
Natural
22.0 kg
460204 £ 0.1751 - £ 0.2256 Request the lead time here
130.0 mm
450.0 mm
Natural
22.0 kg
£ 0.1828 - £ 0.2041 Request the lead time here
35.0 mm
150.0 mm
Natural
40.0 kg
£ 0.0939 - £ 0.121 41700 In stock
42.0 mm
160.0 mm
Black
22.0 kg
  • of 10
Cable Tie 2.5 mm 100.0 mm 25.0 mm PA Natural

497635

Price Range
£ 0.0637 - £ 0.0637

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon 6/6 Black

495196

Price Range
£ 0.3217 - £ 0.3004

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 250.0 mm 74.0 mm Nylon 6/6 Natural

460197

Price Range
£ 0.2297 - £ 0.1783

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 368.0 mm 102.0 mm Nylon 6/6 Natural

460201

Price Range
£ 0.1223 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 500.0 mm 150.0 mm Nylon 6/6 Natural

460205

Price Range
£ 0.2408 - £ 0.1868

Stock Levels
1000 In stock
Attributes
  • Overall Length
    500.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    150.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 360.0 mm 102.0 mm Nylon 6/6 Black

495200

Price Range
£ 0.4294 - £ 0.4082

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    360.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Minimum Loop Tensile Strength
    50.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

097210000002

Price Range
£ 0.0168 - £ 0.0168

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
Cable Tie 2.5 mm 135.0 mm 32.0 mm Nylon Black

RG-305

Price Range
£ 0.0166 - £ 0.0166

Stock Levels
26000 In stock
Attributes
  • Overall Length
    135.0 mm
  • Overall Width
    2.5 mm
  • Thickness
    1.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    8.0 kg
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon 6/6 Black

461185

Price Range
£ 0.1269 - £ 0.099

Stock Levels
4000 In stock
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon 6/6 Natural

461167

Price Range
£ 0.1342 - £ 0.1047

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon 6/6 Natural

461171

Price Range
£ 0.2033 - £ 0.183

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon 6/6 Black

461192

Price Range
£ 0.4812 - £ 0.3753

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Minimum Loop Tensile Strength
    80.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon 6/6 Black

461183

Price Range
£ 0.1062 - £ 0.0828

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon 6/6 Black

461187

Price Range
£ 0.2099 - £ 0.1637

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    340.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    99.0 mm
  • Minimum Loop Tensile Strength
    55.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 180.0 mm 49.0 mm Nylon 6/6 Natural

460194

Price Range
£ 0.1268 - £ 0.0984

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    18.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon 6/6 Natural

460195

Price Range
£ 0.1558 - £ 0.1209

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon 6/6 Natural

460199

Price Range
£ 0.0922 - £ 0.0715

Stock Levels
4000 In stock
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon 6/6 Natural

460204

Price Range
£ 0.2256 - £ 0.1751

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon Natural

495189

Price Range
£ 0.2041 - £ 0.1828

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    40.0 kg
  • Material Flammability Standard
    UL94 V-2
Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon 6/6 Black

460224

Price Range
£ 0.121 - £ 0.0939

Stock Levels
41700 In stock
Attributes
  • Overall Length
    160.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    42.0 mm
  • Minimum Loop Tensile Strength
    22.0 kg
  • Material Flammability Standard
    UL94 V-2