Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0984 - £ 0.1268 | 47800 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10251645 | £ 3.6924 - £ 4.0281 | 1400 In stock |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Black
|
114.0 kg
114.0 kg
|
|
| £ 1.3384 - £ 1.5818 | 7700 In stock |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 2.757 - £ 3.0077 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.1637 - £ 0.2099 | 1798 In stock |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.3569 - £ 0.4576 | 24300 In stock |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| 10244968 | £ 0.165 - £ 0.2127 | 35132 In stock |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.0568 - £ 0.0732 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10247433 | £ 0.1235 - £ 0.1583 | 124006 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Black
|
55.0 kg
55.0 kg
|
|
| £ 0.0828 - £ 0.1062 | 3771 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 1.3384 - £ 1.5818 | 2000 In stock |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.4663 - £ 0.598 | Request the lead time here |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 1.024 - £ 1.2737 | 420 In stock |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244838 | £ 0.0162 - £ 0.0209 | 654831 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| 10244876 | £ 0.0426 - £ 0.0549 | 266316 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| 10244333 | £ 0.0314 - £ 0.0405 | 463900 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.299 - £ 0.3418 | 2758 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0842 - £ 0.1085 | 30459 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10244593 | £ 0.1183 - £ 0.1525 | 1782583 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 0.1828 - £ 0.2041 | 13058 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Black
|
40.0 kg
40.0 kg