Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
£ 0.2477 - £ 0.2587 3393 In stock
20.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
£ 0.2986 - £ 0.311 Request the lead time here
20.0 mm
11.5 mm
Mid Grey
PE
Eroded
2.0 mm
1
£ 0.5229 - £ 0.5435 Request the lead time here
32.0 mm
11.5 mm
Mid Grey
PE
Eroded
3.5 mm
1
£ 0.701 - £ 1.6757 Request the lead time here
12.0 mm
7.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 1.2536 - £ 1.3059 3000 In stock
50.0 mm
20.0 mm
White
PE
Eroded
4.0 mm
1
£ 1.7722 - £ 1.8527 Request the lead time here
55.0 mm
14.5 mm
Mid Grey
PE
Eroded
4.0 mm
1
£ 8.2568 - £ 8.4357 Request the lead time here
140.0 mm
35.0 mm
White
PE
Eroded
7.0 mm
1
£ 0.3412 - £ 0.3564 3138 In stock
30.0 mm
12.0 mm
White
PE
Eroded
2.0 mm
1
£ 3.6144 - £ 3.6853 12376 In stock
60.0 mm
24.0 mm
Black
PE
Eroded
3.5 mm
1
£ 0.1775 - £ 0.1857 19500 In stock
25.0 mm
12.0 mm
Black
PE
Eroded
2.0 mm
1
£ 6.344 - £ 6.4816 Request the lead time here
110.0 mm
24.5 mm
Mid Grey
PE
Eroded
5.0 mm
1
£ 2.6952 - £ 6.1794 Request the lead time here
50.0 mm
10.0 mm
Black
ABS
Chrome
3.0 mm
2
£ 0.9091 - £ 2.1339 Request the lead time here
25.0 mm
8.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 2.6533 - £ 6.0747 Request the lead time here
50.0 mm
10.0 mm
Silver
ABS
Chrome
1.5 mm
2
£ 8.766 - £ 8.9449 1545 In stock
120.0 mm
25.0 mm
White
PE
Eroded
5.0 mm
1
£ 4.4449 - £ 4.5412 200 In stock
70.0 mm
18.5 mm
Black
PE
Eroded
4.0 mm
1
£ 0.7233 - £ 1.7281 Request the lead time here
12.0 mm
7.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 1.2889 - £ 3.0897 Request the lead time here
30.0 mm
10.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 0.701 - £ 1.6757 Request the lead time here
15.0 mm
8.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 2.1019 - £ 4.0979 Request the lead time here
35.0 mm
11.0 mm
Silver
ABS
Chrome
1.5 mm
2
  • of 16
Square Tube Insert 20.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

10180891

Price Range
£ 0.2587 - £ 0.2477

Stock Levels
3393 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 20.0 mm 11.5 mm 2.0 mm 1.5 mm Mid Grey PE

10180907

Price Range
£ 0.311 - £ 0.2986

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 32.0 mm 11.5 mm 3.5 mm 1.0 mm Mid Grey PE

10181010

Price Range
£ 0.5435 - £ 0.5229

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Finned Tip 12.0 mm 1.2 mm Silver ABS

10289280

Price Range
£ 1.6757 - £ 0.701

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Square Tube Insert 50.0 mm 20.0 mm 4.0 mm 1.5 mm White PE

10181065

Price Range
£ 1.3059 - £ 1.2536

Stock Levels
3000 In stock
Attributes
  • AxA
    50.0 mm
  • h
    20.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Square Tube Insert 55.0 mm 14.5 mm 4.0 mm 2.0 mm Mid Grey PE

10584446

Price Range
£ 1.8527 - £ 1.7722

Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 140.0 mm 35.0 mm 7.0 mm 4.0 mm White PE

10181249

Price Range
£ 8.4357 - £ 8.2568

Stock Levels
Request the lead time here
Attributes
  • AxA
    140.0 mm
  • h
    35.0 mm
  • h1
    6.0 mm
  • T1
    7.0 mm
  • T2
    4.0 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm White PE

10180983

Price Range
£ 0.3564 - £ 0.3412

Stock Levels
3138 In stock
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 60.0 mm 24.0 mm 3.5 mm 1.5 mm Black PE

10327029

Price Range
£ 3.6853 - £ 3.6144

Stock Levels
12376 In stock
Attributes
  • AxA
    60.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Square Tube Insert 25.0 mm 12.0 mm 2.0 mm 1.5 mm Black PE

10180976

Price Range
£ 0.1857 - £ 0.1775

Stock Levels
19500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 110.0 mm 24.5 mm 5.0 mm 3.0 mm Mid Grey PE

10181201

Price Range
£ 6.4816 - £ 6.344

Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Finned Tip 50.0 mm 3.0 mm Black ABS

10289532

Price Range
£ 6.1794 - £ 2.6952

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    3.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 25.0 mm 1.2 mm Silver ABS

10289334

Price Range
£ 2.1339 - £ 0.9091

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 50.0 mm 1.5 mm Silver ABS

10289372

Price Range
£ 6.0747 - £ 2.6533

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Square Tube Insert 120.0 mm 25.0 mm 5.0 mm 2.5 mm White PE

10181225

Price Range
£ 8.9449 - £ 8.766

Stock Levels
1545 In stock
Attributes
  • AxA
    120.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • T1
    5.0 mm
  • T2
    2.5 mm
Square Tube Insert 70.0 mm 18.5 mm 4.0 mm 2.0 mm Black PE

10181119

Price Range
£ 4.5412 - £ 4.4449

Stock Levels
200 In stock
Attributes
  • AxA
    70.0 mm
  • h
    18.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Finned Tip 12.0 mm 1.2 mm Black ABS

10289419

Price Range
£ 1.7281 - £ 0.7233

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    7.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 30.0 mm 1.2 mm Black ABS

10289495

Price Range
£ 3.0897 - £ 1.2889

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 15.0 mm 1.2 mm Silver ABS

10289297

Price Range
£ 1.6757 - £ 0.701

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 35.0 mm 1.5 mm Silver ABS

10289723

Price Range
£ 4.0979 - £ 2.1019

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    11.0 mm
  • h1
    4.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene