| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 6.0747 |
| 100 - 499 | £ 2.7091 |
| 500 + | £ 2.6533 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 50.0 mm |
|---|---|
| AxA | 1.969 in |
| h | 0.394 in |
| h | 10.0 mm |
| T1 | 1.5 mm |
| T1 | 0.059 in |
| Full Material | Acrylonitrile Butadiene Styrene |
| Colour | Silver |
| Finish | Chrome |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue