Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.6533 - £ 6.0747 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.7233 - £ 1.7281 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.7847 - £ 0.8351 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 0.7233 - £ 1.7281 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 4.4449 - £ 4.5412 | 10 In stock |
2.756 in
70.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.9564 - £ 0.9963 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
| £ 1.2889 - £ 3.0897 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 6.344 - £ 6.4816 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
White
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| £ 1.2646 - £ 1.3169 | Request the lead time here |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 2.6952 - £ 6.1794 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.118 in
3.0 mm
|
2
|
||
| 499173 | £ 1.018 - £ 2.3853 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
|
| £ 0.9426 - £ 2.2073 | Request the lead time here |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 7.1421 - £ 7.2935 | Request the lead time here |
3.543 in
90.0 mm
|
0.984 in
25.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.9091 - £ 2.1339 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
| £ 1.0224 - £ 1.0651 | 1950 In stock |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.9091 - £ 2.1339 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 1.7339 - £ 1.8027 | Request the lead time here |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.0977 - £ 0.1176 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Red
|
LDPE - PIR
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
| £ 3.6144 - £ 3.6853 | Request the lead time here |
2.362 in
60.0 mm
|
0.945 in
24.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.138 in
3.5 mm
|
1
|
||
| £ 8.766 - £ 8.9449 | Request the lead time here |
4.724 in
120.0 mm
|
0.984 in
25.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue