Quantity | Unit price |
---|---|
100 - 499 | £ 0.311 |
500 - 999 | £ 0.3041 |
1000 + | £ 0.2986 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 20.0 mm |
---|---|
AxA | 0.787 in |
h | 11.5 mm |
h | 0.453 in |
h1 | 5.0 mm |
h1 | 0.197 in |
T1 | 2.0 mm |
T1 | 0.079 in |
T2 | 0.059 in |
T2 | 1.5 mm |
Full Material | Polyethylene |
Colour | Mid Grey |
Finish | Eroded |
Type | 1 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue