| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.6757 |
| 200 - 999 | £ 0.7457 |
| 1000 - 1999 | £ 0.7317 |
| 2000 - 2999 | £ 0.7164 |
| 3000 + | £ 0.701 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 12.0 mm |
|---|---|
| AxA | 0.472 in |
| h | 0.276 in |
| h | 7.0 mm |
| T1 | 1.2 mm |
| T1 | 0.047 in |
| Full Material | Acrylonitrile Butadiene Styrene |
| Colour | Silver |
| Finish | Chrome |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue