Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Glides provide a snug fit that allow furniture and equipment to move smoothly across surfaces, effectively reducing friction and preventing damage.
They guard floors, and other surfaces against scratches, scuffs or other damage caused by heavy and sharp objects.
Used in industrial situations involving machinery and equipment.
Material: Butyrate, ABS Colour: Clear, Black Series Code: SR1630
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Wall Thickness | Colour | h | Material | t | AxA | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1068 - £ 0.2421 | 6000 In stock |
0.386 in
9.8 mm
|
0.083 in
2.1 mm
|
Black
|
0.15 in
3.8 mm
|
ABS
|
0.083 in
2.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0959 - £ 0.2174 | Request the lead time here |
0.37 in
9.4 mm
|
0.058 in
1.5 mm
|
Black
|
0.165 in
4.2 mm
|
ABS
|
0.059 in
1.5 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1081 - £ 0.2447 | 4500 In stock |
0.39 in
9.9 mm
|
0.049 in
1.2 mm
|
Black
|
0.126 in
3.2 mm
|
ABS
|
0.047 in
1.2 mm
|
0.717 in
18.2 mm
|
||
| £ 0.1092 - £ 0.2474 | Request the lead time here |
0.39 in
9.9 mm
|
0.095 in
2.4 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.094 in
2.4 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1244 - £ 0.2817 | Request the lead time here |
0.39 in
9.9 mm
|
0.042 in
1.1 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.043 in
1.1 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0965 - £ 0.2187 | 4050 In stock |
0.537 in
13.6 mm
|
0.049 in
1.2 mm
|
Black
|
0.161 in
4.1 mm
|
ABS
|
0.047 in
1.2 mm
|
0.811 in
20.6 mm
|
||
| £ 0.1816 - £ 0.3359 | Request the lead time here |
0.39 in
9.9 mm
|
0.120 in
3 mm
|
Black
|
0.157 in
4.0 mm
|
ABS
|
0.118 in
3.0 mm
|
1 in
25.4 mm
|
||
| £ 0.051 - £ 0.1158 | Request the lead time here |
0.366 in
9.3 mm
|
0.065 in
1.7 mm
|
Black
|
0.154 in
3.9 mm
|
ABS
|
0.067 in
1.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0664 - £ 0.1501 | 7200 In stock |
0.382 in
9.7 mm
|
0.049 in
1.2 mm
|
Black
|
0.157 in
4.0 mm
|
ABS
|
0.047 in
1.2 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0973 - £ 0.22 | Request the lead time here |
0.39 in
9.9 mm
|
0.120 in
3 mm
|
Black
|
0.138 in
3.5 mm
|
ABS
|
0.118 in
3.0 mm
|
0.724 in
18.4 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
0.315 in
8.0 mm
|
0.072 in
1.8 mm
|
Black
|
0.134 in
3.4 mm
|
ABS
|
0.071 in
1.8 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1202 - £ 0.271 | Request the lead time here |
0.382 in
9.7 mm
|
0.035 in
0.9 mm
|
Black
|
0.138 in
3.5 mm
|
ABS
|
0.035 in
0.9 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1366 - £ 0.2709 | 6900 In stock |
0.386 in
9.8 mm
|
0.083 in
2.1 mm
|
Black
|
0.126 in
3.2 mm
|
ABS
|
0.083 in
2.1 mm
|
1 in
25.4 mm
|
||
| £ 0.1244 - £ 0.2817 | Request the lead time here |
0.39 in
9.9 mm
|
0.120 in
3 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.118 in
3.0 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1047 - £ 0.2376 | 4500 In stock |
0.366 in
9.3 mm
|
0.065 in
1.7 mm
|
Black
|
0.154 in
3.9 mm
|
ABS
|
0.067 in
1.7 mm
|
0.374 in
9.5 mm
|
||
| £ 0.103 - £ 0.2333 | 12000 In stock |
0.366 in
9.3 mm
|
0.049 in
1.2 mm
|
Black
|
0.154 in
3.9 mm
|
ABS
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1081 - £ 0.2447 | Request the lead time here |
0.39 in
9.9 mm
|
0.065 in
1.7 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.067 in
1.7 mm
|
0.724 in
18.4 mm
|
||
| £ 0.1221 - £ 0.2763 | 9350 In stock |
0.157 in
4 mm
|
0.065 in
1.7 mm
|
Black
|
0.527 in
13.4 mm
|
ABS
|
0.067 in
1.7 mm
|
0.752 in
19.1 mm
|
||
| £ 0.0965 - £ 0.2187 | 2700 In stock |
0.39 in
9.9 mm
|
0.083 in
2.1 mm
|
Black
|
0.13 in
3.3 mm
|
ABS
|
0.083 in
2.1 mm
|
0.811 in
20.6 mm
|
||
| £ 0.0664 - £ 0.1501 | 12000 In stock |
0.402 in
10.2 mm
|
0.065 in
1.7 mm
|
Black
|
0.079 in
2.0 mm
|
ABS
|
0.067 in
1.7 mm
|
0.626 in
15.9 mm