Quantity | Unit price |
---|---|
300 - 2999 | £ 0.2709 |
3000 + | £ 0.1366 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 25.4 mm |
---|---|
AxA | 1 in |
t | 0.083 in |
t | 2.1 mm |
h | 0.126 in |
h | 3.2 mm |
H | 0.386 in |
H | 9.8 mm |
Wall Thickness | 0.083 in |
Wall Thickness | 2.1 mm |
Material | ABS |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue