| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2447 |
| 5000 + | £ 0.1081 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 18.2 mm |
|---|---|
| AxA | 0.717 in |
| t | 1.2 mm |
| t | 0.047 in |
| h | 0.126 in |
| h | 3.2 mm |
| H | 9.9 mm |
| H | 0.39 in |
| Wall Thickness | 0.049 in |
| Wall Thickness | 1.2 mm |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue