Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2817 |
5000 + | £ 0.1244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 0.874 in |
---|---|
AxA | 22.2 mm |
t | 3.0 mm |
t | 0.118 in |
h | 3.3 mm |
h | 0.13 in |
H | 9.9 mm |
H | 0.39 in |
Wall Thickness | 11.0 mm |
Wall Thickness | 0.433 in |
Material | ABS |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue