Quantity | Unit price |
---|---|
400 - 3999 | £ 0.2684 |
4000 + | £ 0.1179 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 0.752 in |
---|---|
AxA | 19.1 mm |
t | 0.071 in |
t | 1.8 mm |
h | 0.134 in |
h | 3.4 mm |
H | 0.315 in |
H | 8.0 mm |
Wall Thickness | 0.591 in |
Wall Thickness | 15.0 mm |
Material | ABS |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue