These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Spring load F1 ≈ N | Material | Stroke s1 | Spring load | d1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.2722 - £ 12.7233 | Request the lead time here |
30.0
|
84.0
|
Blackened steel
|
4.5
|
Increased
|
M20
|
12.0
|
||
| £ 1.6932 - £ 2.6007 | Request the lead time here |
16.0
|
18.0
|
Blackened steel
|
1.5
|
Normal
|
M8
|
4.5
|
||
| £ 1.2444 - £ 1.9101 | Request the lead time here |
14.0
|
11.0
|
Blackened steel
|
1.0
|
Normal
|
M6
|
3.5
|
||
| £ 1.479 - £ 2.277 | Request the lead time here |
12.0
|
15.0
|
Blackened steel
|
0.9
|
Increased
|
M5
|
3.0
|
||
| £ 4.9572 - £ 7.6188 | Request the lead time here |
24.0
|
68.0
|
Blackened steel
|
3.5
|
Increased
|
M16
|
10.0
|
||
| £ 4.6818 - £ 7.198 | Request the lead time here |
16.0
|
18.0
|
303 Stainless Steel
|
1.5
|
Normal
|
M8
|
4.5
|
||
| £ 4.1412 - £ 6.367 | Request the lead time here |
7.0
|
3.0
|
303 Stainless Steel
|
0.4
|
Normal
|
M3
|
1.5
|
||
| £ 12.9438 - £ 19.9105 | Request the lead time here |
34.0
|
127.0
|
Blackened steel
|
5.5
|
Increased
|
M24
|
15.0
|
||
| £ 12.2196 - £ 18.7989 | Request the lead time here |
34.0
|
81.0
|
Blackened steel
|
5.5
|
Normal
|
M24
|
15.0
|
||
| £ 2.2032 - £ 3.3885 | Request the lead time here |
19.0
|
58.0
|
Blackened steel
|
2.0
|
Increased
|
M10
|
6.0
|
||
| £ 2.8458 - £ 4.3706 | Request the lead time here |
22.0
|
26.0
|
Blackened steel
|
2.5
|
Normal
|
M12
|
8.0
|
||
| £ 1.8462 - £ 2.8381 | Request the lead time here |
19.0
|
24.0
|
Blackened steel
|
2.0
|
Normal
|
M10
|
6.0
|
||
| £ 2.0502 - £ 3.1619 | Request the lead time here |
16.0
|
36.0
|
Blackened steel
|
1.5
|
Increased
|
M8
|
4.5
|
||
| £ 1.428 - £ 2.1906 | Request the lead time here |
14.0
|
19.0
|
Blackened steel
|
1.0
|
Increased
|
M6
|
3.5
|
||
| £ 5.7324 - £ 8.8167 | Request the lead time here |
19.0
|
24.0
|
303 Stainless Steel
|
2.0
|
Normal
|
M10
|
6.0
|
||
| £ 3.2946 - £ 5.0612 | Request the lead time here |
22.0
|
61.0
|
Blackened steel
|
2.5
|
Increased
|
M12
|
8.0
|
||
| £ 4.1922 - £ 6.4533 | Request the lead time here |
12.0
|
15.0
|
303 Stainless Steel
|
0.9
|
Increased
|
M5
|
3.0
|
||
| £ 10.1388 - £ 15.5938 | Request the lead time here |
24.0
|
68.0
|
303 Stainless Steel
|
3.5
|
Increased
|
M16
|
10.0
|
||
| £ 3.6516 - £ 5.6224 | Request the lead time here |
14.0
|
11.0
|
303 Stainless Steel
|
1.0
|
Normal
|
M6
|
3.5
|
||
| £ 9.0474 - £ 13.9211 | Request the lead time here |
24.0
|
41.0
|
303 Stainless Steel
|
3.5
|
Normal
|
M16
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue