20253295
20253295
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 2.277 |
| 20 - 49 | £ 2.0502 |
| 50 - 99 | £ 1.938 |
| 100 - 499 | £ 1.7034 |
| 500 + | £ 1.479 |
| Spring load | Increased |
|---|---|
| d1 | M5 |
| d2 | 3.0 |
| l1 | 12.0 |
| Stroke s1 | 0.9 |
| Spring load F1 ≈ N | 15.0 |
| Spring load F2 ≈ N | 22.0 |
| A/F | 0.8 |
| Weight g | 1.0 |
| Material | Blackened steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue