20253448
20253448
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 13.9211 |
| 20 - 49 | £ 12.5256 |
| 50 - 99 | £ 11.832 |
| 100 - 499 | £ 10.4448 |
| 500 + | £ 9.0474 |
| Spring load | Normal |
|---|---|
| d1 | M16 |
| d2 | 10.0 |
| l1 | 24.0 |
| Stroke s1 | 3.5 |
| Spring load F1 ≈ N | 41.0 |
| Spring load F2 ≈ N | 86.0 |
| A/F | 2.0 |
| Weight g | 23.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue