| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 2.6007 |
| 20 - 49 | £ 2.3358 |
| 50 - 99 | £ 2.2134 |
| 100 - 499 | £ 1.9482 |
| 500 + | £ 1.6932 |
| Spring load | Normal |
|---|---|
| d1 | M8 |
| d2 | 4.5 |
| l1 | 16.0 |
| Stroke s1 | 1.5 |
| Spring load F1 ≈ N | 18.0 |
| Spring load F2 ≈ N | 31.0 |
| A/F | 1.2 |
| Weight g | 3.5 |
| Material | Blackened steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue