Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour d h D Thread Standard Type View
£ 0.1445 - £ 0.4411 Request the lead time here
7/16 in
Yellow
9.7 mm
6.9 mm
UNF Threads
1
£ 0.0715 - £ 0.1958 4050 In stock
7/8 in
Yellow
20.3 mm
7.4 mm
UNF Threads
1
£ 0.0489 - £ 0.0761 Request the lead time here
1 in
Red
12.8 mm
37.5 mm
Gas Threads
4
£ 0.0189 - £ 0.0294 20000 In stock
1/4 in; 1/2 in
Red
8.2 mm
17.6 mm
Gas Threads
4
£ 0.0209 - £ 0.0326 15000 In stock
3/8 in; M16
Red
8.0 mm
21.7 mm
Gas Threads
4
£ 0.0322 - £ 0.0501 5000 In stock
5/8 in; 7/8 in
Red
9.8 mm
27.5 mm
Gas Threads
4
£ 0.0576 - £ 0.0896 1800 In stock
M30; 1;3/6 in
Red
12.0 mm
37.5 mm
Metric Threads
4
£ 0.0388 - £ 0.0604 Request the lead time here
M24
Red
12.1 mm
31.8 mm
Metric Threads
4
£ 0.0328 - £ 0.0511 Request the lead time here
M18
Red
7.1 mm
24.0 mm
Metric Threads
4
£ 0.017 - £ 0.0265 15000 In stock
1/8 in; M10
Red
5.7 mm
14.3 mm
Gas Threads
4
£ 0.037 - £ 0.0576 2000 In stock
3/4 in
Red
11.0 mm
31.6 mm
Gas Threads
4
£ 0.0704 - £ 0.1096 2000 In stock
1;1/2 in
Red
10.2 mm
49.5 mm
Gas Threads
4
£ 0.0443 - £ 0.069 Request the lead time here
M26; 1;1/16 in
Red
11.0 mm
31.6 mm
UNF Threads
4
£ 0.0328 - £ 0.0511 Request the lead time here
11/16 in
Red
7.2 mm
24.0 mm
UNF Threads
4
£ 0.0312 - £ 0.0485 4500 In stock
M14; 9/16 in
Red
5.0 mm
18.8 mm
Metric Threads
4
£ 0.0915 - £ 0.1424 100 In stock
2 in
Red
11.0 mm
67.8 mm
Gas Threads
4
£ 0.0261 - £ 0.0407 Request the lead time here
7/16 in
Red
6.0 mm
15.8 mm
UNF Threads
4
£ 0.0322 - £ 0.0501 20000 In stock
1/2 inM20
Red
9.4 mm
26.0 mm
Gas Threads
4
£ 0.0673 - £ 0.1047 Request the lead time here
1;1/4 in
Red
12.7 mm
55.0 mm
Gas Threads
4
  • of 3
Snap Fit Plug UNF 7/16" UNF Yellow LDPE

10158852

Price Range
£ 0.4411 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d
    9.7 mm
  • h
    6.9 mm
  • Thread Size
    7/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7/8" UNF Yellow LDPE

10158869

Price Range
£ 0.1958 - £ 0.0715

Stock Levels
4050 In stock
Attributes
  • d
    20.3 mm
  • h
    7.4 mm
  • Thread Size
    7/8 in
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug NPT 1" Gas Red LDPE - PIR

20573362

Price Range
£ 0.0761 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.8 mm
  • Thread Size
    1 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT;UNF 1/4" Gas Red LDPE - PIR

20573317

Price Range
£ 0.0294 - £ 0.0189

Stock Levels
20000 In stock
Attributes
  • D
    17.6 mm
  • h
    8.2 mm
  • Thread Size
    1/4 in; 1/2 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT;Metric 3/8" Gas Red LDPE - PIR

20573324

Price Range
£ 0.0326 - £ 0.0209

Stock Levels
15000 In stock
Attributes
  • D
    21.7 mm
  • h
    8.0 mm
  • Thread Size
    3/8 in; M16
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT;UNF 5/8" Gas Red LDPE - PIR

20573348

Price Range
£ 0.0501 - £ 0.0322

Stock Levels
5000 In stock
Attributes
  • D
    27.5 mm
  • h
    9.8 mm
  • Thread Size
    5/8 in; 7/8 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M39 Red LDPE - PIR

20573461

Price Range
£ 0.0896 - £ 0.0576

Stock Levels
1800 In stock
Attributes
  • D
    37.5 mm
  • h
    12.0 mm
  • Thread Size
    M30; 1;3/6 in
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M24 Red LDPE - PIR

20573454

Price Range
£ 0.0604 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • h
    12.1 mm
  • Thread Size
    M24
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M18 Red LDPE - PIR

20573447

Price Range
£ 0.0511 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.1 mm
  • Thread Size
    M18
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug NPT;Metric 1/8" Gas Red LDPE - PIR

20573300

Price Range
£ 0.0265 - £ 0.017

Stock Levels
15000 In stock
Attributes
  • D
    14.3 mm
  • h
    5.7 mm
  • Thread Size
    1/8 in; M10
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 3/4" Gas Red LDPE - PIR

20573355

Price Range
£ 0.0576 - £ 0.037

Stock Levels
2000 In stock
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • Thread Size
    3/4 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 1,1/4" Gas Red LDPE - PIR

20573386

Price Range
£ 0.1096 - £ 0.0704

Stock Levels
2000 In stock
Attributes
  • D
    49.5 mm
  • h
    10.2 mm
  • Thread Size
    1;1/2 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF 1 1/16" UNF Red LDPE - PIR

20573423

Price Range
£ 0.069 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • Thread Size
    M26; 1;1/16 in
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Snap Fit Plug UNF 11/16" UNF Red LDPE - PIR

20573416

Price Range
£ 0.0511 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • h
    7.2 mm
  • Thread Size
    11/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M14 Red LDPE - PIR

20573430

Price Range
£ 0.0485 - £ 0.0312

Stock Levels
4500 In stock
Attributes
  • D
    18.8 mm
  • h
    5.0 mm
  • Thread Size
    M14; 9/16 in
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug NPT 2" Gas Red LDPE - PIR

20573393

Price Range
£ 0.1424 - £ 0.0915

Stock Levels
100 In stock
Attributes
  • D
    67.8 mm
  • h
    11.0 mm
  • Thread Size
    2 in
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug UNF 7/16" UNF Red LDPE - PIR

20573409

Price Range
£ 0.0407 - £ 0.0261

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • h
    6.0 mm
  • Thread Size
    7/16 in
  • Thread Standard
    UNF Threads
  • Colour
    Red
Snap Fit Plug NPT;Metric 1/2" Gas Red LDPE - PIR

20573331

Price Range
£ 0.0501 - £ 0.0322

Stock Levels
20000 In stock
Attributes
  • D
    26.0 mm
  • h
    9.4 mm
  • Thread Size
    1/2 inM20
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 1,1/2" Gas Red LDPE - PIR

20573379

Price Range
£ 0.1047 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h
    12.7 mm
  • Thread Size
    1;1/4 in
  • Thread Standard
    Gas Threads
  • Colour
    Red