| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.0576 |
| 2000 - 9999 | £ 0.0411 |
| 10000 + | £ 0.037 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.244 in |
|---|---|
| D | 31.6 mm |
| h | 0.433 in |
| h | 11.0 mm |
| Thread Size | 3/4" |
| Thread Standard | Gas Threads |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 4 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue