20573430
20573430
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0485 |
| 5000 - 24999 | £ 0.0346 |
| 25000 + | £ 0.0312 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.74 in |
|---|---|
| D | 18.8 mm |
| h | 5.0 mm |
| h | 0.197 in |
| Thread Size | M14; 9/16 in |
| Thread Standard | Metric Threads |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue