20573324
20573324
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0326 |
| 5000 - 24999 | £ 0.0233 |
| 25000 + | £ 0.0209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 21.7 mm |
|---|---|
| D | 0.854 in |
| h | 0.315 in |
| h | 8.0 mm |
| Thread Size | 3/8 in; M16 |
| Thread Standard | Gas Threads |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue