| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0265 |
| 5000 - 24999 | £ 0.0189 |
| 25000 + | £ 0.017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.563 in |
|---|---|
| D | 14.3 mm |
| h | 0.224 in |
| h | 5.7 mm |
| Thread Size | 1/8";M10 |
| Thread Standard | Gas Threads |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 4 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue