These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0919 - £ 0.2341 | 5500 In stock |
5/8 in BSP/GAS; 7/8 in UNF/JIC; M22
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
JIC Threads
|
|
||
| £ 0.0827 - £ 0.2118 | 18000 In stock |
1/2 in BSP/GAS; M20
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
JIC Threads
|
|
||
| £ 0.0388 - £ 0.0604 | Request the lead time here |
M24
|
Red
|
|
0.476 in
12.1 mm
|
1.252 in
31.8 mm
|
Metric Threads
|
4
|
||
| £ 0.0443 - £ 0.069 | Request the lead time here |
M26; 1;1/16 in
|
Red
|
|
0.433 in
11.0 mm
|
1.244 in
31.6 mm
|
UNF Threads
|
4
|
||
| £ 0.0328 - £ 0.0511 | Request the lead time here |
M18
|
Red
|
|
0.28 in
7.1 mm
|
0.945 in
24.0 mm
|
Metric Threads
|
4
|
||
| £ 0.0576 - £ 0.0896 | Request the lead time here |
M30; 1;3/6 in
|
Red
|
|
0.472 in
12.0 mm
|
1.476 in
37.5 mm
|
Metric Threads
|
4
|
||
| £ 0.0322 - £ 0.0501 | Request the lead time here |
1/2 inM20
|
Red
|
|
0.37 in
9.4 mm
|
1.024 in
26.0 mm
|
Gas Threads
|
4
|
||
| £ 0.0673 - £ 0.1047 | Request the lead time here |
1;1/4 in
|
Red
|
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
Gas Threads
|
4
|
||
| £ 0.0209 - £ 0.0326 | Request the lead time here |
3/8 in; M16
|
Red
|
|
0.315 in
8.0 mm
|
0.854 in
21.7 mm
|
Gas Threads
|
4
|
||
| £ 0.0189 - £ 0.0294 | Request the lead time here |
1/4 in; 1/2 in
|
Red
|
|
0.323 in
8.2 mm
|
0.693 in
17.6 mm
|
Gas Threads
|
4
|
||
| £ 0.0704 - £ 0.1096 | Request the lead time here |
1;1/2 in
|
Red
|
|
0.402 in
10.2 mm
|
1.949 in
49.5 mm
|
Gas Threads
|
4
|
||
| £ 0.0322 - £ 0.0501 | Request the lead time here |
5/8 in; 7/8 in
|
Red
|
|
0.386 in
9.8 mm
|
1.083 in
27.5 mm
|
Gas Threads
|
4
|
||
| £ 0.0489 - £ 0.0761 | Request the lead time here |
1 in
|
Red
|
|
0.504 in
12.8 mm
|
1.476 in
37.5 mm
|
Gas Threads
|
4
|
||
| £ 0.0915 - £ 0.1424 | Request the lead time here |
2 in
|
Red
|
|
0.433 in
11.0 mm
|
2.669 in
67.8 mm
|
Gas Threads
|
4
|
||
| £ 0.0261 - £ 0.0407 | Request the lead time here |
7/16 in
|
Red
|
|
0.236 in
6.0 mm
|
0.622 in
15.8 mm
|
UNF Threads
|
4
|
||
| £ 0.037 - £ 0.0576 | Request the lead time here |
3/4 in
|
Red
|
|
0.433 in
11.0 mm
|
1.244 in
31.6 mm
|
Gas Threads
|
4
|
||
| £ 0.0328 - £ 0.0511 | Request the lead time here |
11/16 in
|
Red
|
|
0.283 in
7.2 mm
|
0.945 in
24.0 mm
|
UNF Threads
|
4
|
||
| £ 0.0312 - £ 0.0485 | Request the lead time here |
M14; 9/16 in
|
Red
|
|
0.197 in
5.0 mm
|
0.74 in
18.8 mm
|
Metric Threads
|
4
|
||
| £ 0.017 - £ 0.0265 | Request the lead time here |
1/8 in; M10
|
Red
|
|
0.224 in
5.7 mm
|
0.563 in
14.3 mm
|
Gas Threads
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue