Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.0785 - £ 0.0817 Request the lead time here
14.3 mm
Black
1.57 mm
Polyamide 66
6.35 mm
PGSB-26 £ 0.3572 - £ 0.3727 Request the lead time here
24.2 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.14 - £ 0.146 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0949 - £ 0.0988 Request the lead time here
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
PGSB-24 £ 0.1027 - £ 0.107 Request the lead time here
21.0 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.3727 - £ 0.3869 700 In stock
54.0 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0745 - £ 0.0776 Request the lead time here
13.5 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.082 - £ 0.0854 Request the lead time here
15.1 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.1908 - £ 0.2032 Request the lead time here
18.0 mm
Black
3.5 mm
Polyamide 66
10.5 mm
£ 0.0924 - £ 0.1005 Request the lead time here
16.7 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0761 - £ 0.0793 Request the lead time here
13.5 mm
Black
1.57 mm
Polyamide 66
6.35 mm
£ 0.0745 - £ 0.0776 Request the lead time here
13.5 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.4408 - £ 0.4592 Request the lead time here
9.5 mm
19.0 mm
11.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.0579 - £ 0.0603 Request the lead time here
14.7 mm
Black
1.6 mm
Polyamide 66
8.0 mm
110507 £ 0.0949 - £ 0.0988 1000 In stock
18.2 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.0785 - £ 0.0817 3000 In stock
19.8 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.5654 - £ 0.5889 Request the lead time here
46.0 mm
53.1 mm
132.6 mm
Black
6.4 mm
Polyamide 66
18.3 mm
£ 0.299 - £ 0.3104 Request the lead time here
47.6 mm
Black
3.2 mm
Polyamide 66
11.5 mm
PGSB-5 £ 0.0686 - £ 0.0715 Request the lead time here
11.9 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.6605 - £ 0.6874 Request the lead time here
63.0 mm
Black
1.57 mm
Polyamide 66
18.2 mm
  • of 8
Snap Fit Bushing Nylon 6/6 Black

PGSB-12

Price Range
£ 0.0817 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-26

Price Range
£ 0.3727 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-15

Price Range
£ 0.146 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-18

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-24

Price Range
£ 0.107 - £ 0.1027

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-42

Price Range
£ 0.3869 - £ 0.3727

Stock Levels
700 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    54.0 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-7

Price Range
£ 0.0776 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-13

Price Range
£ 0.0854 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    15.1 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-1316

Price Range
£ 0.2032 - £ 0.1908

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.5 mm
  • Overall Diameter
    18.0 mm
  • Overall Height
    10.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-16

Price Range
£ 0.1005 - £ 0.0924

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-9

Price Range
£ 0.0793 - £ 0.0761

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    6.35 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-8

Price Range
£ 0.0776 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    13.5 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 19.0 mm 9.5 mm 3.2 mm PA Black

437032559901

Price Range
£ 0.4592 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.5 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    9.5 mm
Snap Fit Bushing Nylon 6/6 Black

110492

Price Range
£ 0.0603 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

110507

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

110501

Price Range
£ 0.0817 - £ 0.0785

Stock Levels
3000 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 53.1 mm 46.0 mm 6.4 mm PA Black

465884

Price Range
£ 0.5889 - £ 0.5654

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    53.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    132.6 mm
  • Overall Height
    18.3 mm
  • Approximate Cable Holding Diameter
    46.0 mm
Snap Fit Bushing Nylon 6/6 Black

PGSB-40

Price Range
£ 0.3104 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    47.6 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-5

Price Range
£ 0.0715 - £ 0.0686

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing Nylon 6/6 Black

PGSB-43

Price Range
£ 0.6874 - £ 0.6605

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    1.57 mm
  • Overall Diameter
    63.0 mm
  • Overall Height
    18.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 66