Menu Search

Snap Fit Bushing Nylon 6/6 Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with UL94 V-2 rated material.
Essentra Part Number:

10021569

Manufacturer Part Number:

PGSB-9

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0793
5000 - 9999 £ 0.0776
10000 + £ 0.0761
Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Panel Thickness 1.57 mm
Overall Diameter 13.5 mm
Overall Height 6.35 mm
Colour Black
Full Material Polyamide 66
Material Nylon 6/6
Material Flammability Standard UL94 V-2
UL/CSA Description UL E320906
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us