Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0817 |
5000 - 9999 | £ 0.08 |
10000 + | £ 0.0785 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 19.8 mm |
---|---|
Overall Diameter | 0.78 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Colour | Black |
Full Material | Polyamide 66 |
Material | PA66 |
Material Flammability Standard | UL94 V-2 |
Specifications | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue