10258910
465884
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.5889 |
| 1000 - 1999 | £ 0.5772 |
| 2000 + | £ 0.5654 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 53.1 mm |
|---|---|
| Compatible Hole Diameter | 2.091 in |
| Maximum Panel Thickness | 6.4 mm |
| Maximum Panel Thickness | 0.252 in |
| Overall Diameter | 132.6 mm |
| Overall Diameter | 5.22 in |
| Overall Height | 0.72 in |
| Overall Height | 18.3 mm |
| Approximate Cable Holding Diameter | 1.811 in |
| Approximate Cable Holding Diameter | 46.0 mm |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue