10316221
PGSB-1316
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.2032 |
| 1000 - 4999 | £ 0.1991 |
| 5000 - 9999 | £ 0.1949 |
| 10000 + | £ 0.1908 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 3.5 mm |
|---|---|
| Maximum Panel Thickness | 0.138 in |
| Overall Diameter | 0.709 in |
| Overall Diameter | 18.0 mm |
| Overall Height | 10.5 mm |
| Overall Height | 0.413 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue