Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
Series Code :SR1723
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wall Thickness | Cable Diameter | Colour | Length Per Reel | Material | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 45.95 - £ 46.93 | 83 In stock |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Silver
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
||
| 10170854 | £ 101.87 - £ 101.87 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
Nylon 6
|
0.787 in
20.0 mm
|
|
| £ 33.14 - £ 33.87 | 239 In stock |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
||
| £ 80.92 - £ 82.66 | 1 In stock |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
White
|
328.084 ft
100.0 m
|
PP
|
0.315 in
8.0 mm
|
||
| 10170724 | £ 80.92 - £ 82.66 | 177 In stock |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
PP
|
0.315 in
8.0 mm
|
|
| 10170847 | £ 77.97 - £ 79.57 | 60 In stock |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
Nylon 6
|
0.787 in
20.0 mm
|
|
| £ 85.49 - £ 85.49 | 115 In stock |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
Nylon 6
|
0.984 in
25.0 mm
|
||
| £ 45.95 - £ 46.93 | 182 In stock |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Black
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
||
| £ 39.17 - £ 40.04 | 33 In stock |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Silver
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
||
| £ 50.01 - £ 51.00 | 14 In stock |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Silver
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
| 10170878 | £ 33.14 - £ 33.87 | 76 In stock |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
White
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
|
| 10170939 | £ 92.99 - £ 92.99 | 67 In stock |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Black
|
49.213 ft
15.0 m
|
Nylon 6
|
1.26 in
32.0 mm
|
|
| £ 135.49 - £ 135.49 | 151 In stock |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.315 in
8.0 mm
|
||
| 10170809 | £ 117.87 - £ 117.87 | 28 In stock |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
Nylon 6
|
0.591 in
15.0 mm
|
|
| 10170816 | £ 39.17 - £ 40.04 | 226 In stock |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
|
| 10170700 | £ 129.33 - £ 129.33 | 487 In stock |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.197 in
5.0 mm
|
|
| 10170830 | £ 39.17 - £ 40.04 | 95 In stock |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
White
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
|
| 10170694 | £ 92.26 - £ 92.26 | 85 In stock |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
PP
|
0.197 in
5.0 mm
|
|
| 10170793 | £ 90.29 - £ 90.29 | 271 In stock |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
Nylon 6
|
0.591 in
15.0 mm
|
|
| 10170717 | £ 163.81 - £ 163.81 | Request the lead time here |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.197 in
5.0 mm