10170823
SHR-20-PPS9022
| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 40.04 |
| 30 + | £ 39.17 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 20.0 mm |
|---|---|
| Inside Diameter | 0.787 in |
| Cable Diameter | 23.0 mm |
| Cable Diameter | 0.906 in |
| Wall Thickness | 0.035 in |
| Wall Thickness | 0.9 mm |
| Length Per Reel | 98.425 ft |
| Length Per Reel | 30.0 m |
| For Use With | CAT-20-PP |
| Colour | Silver |
| Material | PP |
| Full Material | Polypropylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue