Quantity | Unit price |
---|---|
1 - 29 | £ 45.33 |
30 + | £ 44.38 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Inside Diameter | 32.0 mm |
Inside Diameter | 1.26 in |
Length Per Reel | 15.0 m |
Length Per Reel | 49.213 ft |
For Use With | CAT-32-PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue