10170779
SHR-15-PPS9022
| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 51.00 |
| 30 + | £ 50.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 15.0 mm |
|---|---|
| Inside Diameter | 0.591 in |
| Cable Diameter | 16.0 mm |
| Cable Diameter | 0.63 in |
| Wall Thickness | 0.8 mm |
| Wall Thickness | 0.031 in |
| Length Per Reel | 164.042 ft |
| Length Per Reel | 50.0 m |
| For Use With | CAT-15-PP |
| Colour | Silver |
| Material | PP |
| Full Material | Polypropylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue