Menu Search

Slit Harness Wrap 8.0 mm PP White CAT-08-PP

Slit harness wrap is perfect for organising and protecting electrical cables providing a durable, crush resistant shell without restricting flexibility. Wires are easily fed into the harness with the compatible installation tool (supplied separately).
Essentra Part Number:

10170731

Manufacturer Part Number:

SHR-08-PPW

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 82.66
30 + £ 80.92
Standard pack: 1

Order in multiple of 1

Total price:

£ 82.66

1 x £ 82.66

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.0 mm
Cable Diameter 10.0 mm
Wall Thickness 0.8 mm
Length Per Reel 100.0 m
For Use With CAT-08-PP
Colour White
Material PP
Full Material Polypropylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us