Menu Search

Side Pull Plugs

In stock

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Colour Material D View
£ 0.1198 - £ 0.2356 16000 In stock
15.5 mm
13.5 mm
Natural
TPE
19.5 mm
£ 0.1121 - £ 0.2209 Request the lead time here
14.5 mm
12.5 mm
Natural
TPE
18.5 mm
£ 0.1466 - £ 0.288 10200 In stock
18.0 mm
15.5 mm
Natural
TPE
22.0 mm
£ 0.1536 - £ 0.3037 6200 In stock
19.5 mm
17.5 mm
Natural
TPE
23.5 mm
10276051 £ 0.1773 - £ 0.3482 47800 In stock
25.5 mm
22.5 mm
Natural
TPE
29.5 mm
£ 0.0911 - £ 0.1793 82000 In stock
11.5 mm
9.5 mm
Natural
TPE
15.5 mm
£ 0.0731 - £ 0.1437 5000 In stock
8.0 mm
6.0 mm
Natural
TPE
12.0 mm
£ 0.0973 - £ 0.1916 Request the lead time here
12.5 mm
10.5 mm
Natural
TPE
16.5 mm
£ 0.0837 - £ 0.1649 Request the lead time here
9.5 mm
7.0 mm
Natural
TPE
13.5 mm
£ 0.1175 - £ 0.3083 9000 In stock
32.4 mm
29.6 mm
Blue
LDPE
35.7 mm
£ 0.1431 - £ 0.3827 39200 In stock
49.5 mm
45.2 mm
Blue
LDPE
53.9 mm
£ 0.1094 - £ 0.4571 4000 In stock
12.3 mm
10.7 mm
Blue
LDPE
15.1 mm
£ 0.0653 - £ 0.1719 8000 In stock
23.2 mm
20.4 mm
Blue
LDPE
26.9 mm
£ 0.1829 - £ 0.3587 77600 In stock
28.0 mm
25.0 mm
Natural
TPE
32.0 mm
£ 0.1346 - £ 0.2644 3000 In stock
17.0 mm
14.5 mm
Natural
TPE
21.0 mm
£ 0.109 - £ 0.2147 2000 In stock
13.5 mm
11.5 mm
Natural
TPE
17.5 mm
£ 0.0482 - £ 0.127 22000 In stock
10.1 mm
8.4 mm
Blue
LDPE
14.3 mm
£ 0.0555 - £ 0.1453 4900 In stock
15.8 mm
13.5 mm
Blue
LDPE
19.1 mm
£ 0.096 - £ 0.2532 2700 In stock
27.7 mm
24.5 mm
Blue
LDPE
31.8 mm
£ 0.1203 - £ 0.3162 21800 In stock
40.6 mm
36.8 mm
Blue
LDPE
44.5 mm
  • of 4
Side Pull Tab Plug 15.5 mm 13.5 mm TPE Natural

10275986

Price Range
£ 0.2356 - £ 0.1198

Stock Levels
16000 In stock
Attributes
  • D
    19.5 mm
  • d1
    13.5 mm
  • d2
    15.5 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 14.5 mm 12.5 mm TPE Natural

10275979

Price Range
£ 0.2209 - £ 0.1121

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • d1
    12.5 mm
  • d2
    14.5 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 18.0 mm 15.5 mm TPE Natural

10276013

Price Range
£ 0.288 - £ 0.1466

Stock Levels
10200 In stock
Attributes
  • D
    22.0 mm
  • d1
    15.5 mm
  • d2
    18.0 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 19.5 mm 17.5 mm TPE Natural

10276020

Price Range
£ 0.3037 - £ 0.1536

Stock Levels
6200 In stock
Attributes
  • D
    23.5 mm
  • d1
    17.5 mm
  • d2
    19.5 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 25.5 mm 22.5 mm TPE Natural

10276051

Price Range
£ 0.3482 - £ 0.1773

Stock Levels
47800 In stock
Attributes
  • D
    29.5 mm
  • d1
    22.5 mm
  • d2
    25.5 mm
  • H
    12.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 11.5 mm 9.5 mm TPE Natural

10275948

Price Range
£ 0.1793 - £ 0.0911

Stock Levels
82000 In stock
Attributes
  • D
    15.5 mm
  • d1
    9.5 mm
  • d2
    11.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 8.0 mm 6.0 mm TPE Natural

10275917

Price Range
£ 0.1437 - £ 0.0731

Stock Levels
5000 In stock
Attributes
  • D
    12.0 mm
  • d1
    6.0 mm
  • d2
    8.0 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 12.5 mm 10.5 mm TPE Natural

10275955

Price Range
£ 0.1916 - £ 0.0973

Stock Levels
Request the lead time here
Attributes
  • D
    16.5 mm
  • d1
    10.5 mm
  • d2
    12.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 9.5 mm 7.0 mm TPE Natural

10275924

Price Range
£ 0.1649 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • d1
    7.0 mm
  • d2
    9.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 32.4 mm 29.6 mm LDPE Blue

10162774

Price Range
£ 0.3083 - £ 0.1175

Stock Levels
9000 In stock
Attributes
  • D
    35.7 mm
  • d1
    29.6 mm
  • d2
    32.4 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 49.5 mm 45.2 mm LDPE Blue

10162828

Price Range
£ 0.3827 - £ 0.1431

Stock Levels
39200 In stock
Attributes
  • D
    53.9 mm
  • d1
    45.2 mm
  • d2
    49.5 mm
  • H
    25.4 mm
  • Colour
    Blue
Side Pull Tab Plug 12.3 mm 10.7 mm LDPE Blue

10162675

Price Range
£ 0.4571 - £ 0.1094

Stock Levels
4000 In stock
Attributes
  • D
    15.1 mm
  • d1
    10.7 mm
  • d2
    12.3 mm
  • H
    9.5 mm
  • Colour
    Blue
Side Pull Tab Plug 23.2 mm 20.4 mm LDPE Blue

10162712

Price Range
£ 0.1719 - £ 0.0653

Stock Levels
8000 In stock
Attributes
  • D
    26.9 mm
  • d1
    20.4 mm
  • d2
    23.2 mm
  • H
    16.5 mm
  • Colour
    Blue
Side Pull Tab Plug 28.0 mm 25.0 mm TPE Natural

10276068

Price Range
£ 0.3587 - £ 0.1829

Stock Levels
77600 In stock
Attributes
  • D
    32.0 mm
  • d1
    25.0 mm
  • d2
    28.0 mm
  • H
    12.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 17.0 mm 14.5 mm TPE Natural

10276006

Price Range
£ 0.2644 - £ 0.1346

Stock Levels
3000 In stock
Attributes
  • D
    21.0 mm
  • d1
    14.5 mm
  • d2
    17.0 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 13.5 mm 11.5 mm TPE Natural

10275962

Price Range
£ 0.2147 - £ 0.109

Stock Levels
2000 In stock
Attributes
  • D
    17.5 mm
  • d1
    11.5 mm
  • d2
    13.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 10.1 mm 8.4 mm LDPE Blue

10162873

Price Range
£ 0.127 - £ 0.0482

Stock Levels
22000 In stock
Attributes
  • D
    14.3 mm
  • d1
    8.4 mm
  • d2
    10.1 mm
  • H
    9.5 mm
  • Colour
    Blue
Side Pull Tab Plug 15.8 mm 13.5 mm LDPE Blue

10162682

Price Range
£ 0.1453 - £ 0.0555

Stock Levels
4900 In stock
Attributes
  • D
    19.1 mm
  • d1
    13.5 mm
  • d2
    15.8 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 27.7 mm 24.5 mm LDPE Blue

10162743

Price Range
£ 0.2532 - £ 0.096

Stock Levels
2700 In stock
Attributes
  • D
    31.8 mm
  • d1
    24.5 mm
  • d2
    27.7 mm
  • H
    19.8 mm
  • Colour
    Blue
Side Pull Tab Plug 40.6 mm 36.8 mm LDPE Blue

10162781

Price Range
£ 0.3162 - £ 0.1203

Stock Levels
21800 In stock
Attributes
  • D
    44.5 mm
  • d1
    36.8 mm
  • d2
    40.6 mm
  • H
    19.1 mm
  • Colour
    Blue