10162774
P-44
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.3083 |
| 2500 + | £ 0.1175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 35.7 mm |
|---|---|
| D | 1.406 in |
| d1 | 1.165 in |
| d1 | 29.6 mm |
| d2 | 32.4 mm |
| d2 | 1.276 in |
| H | 0.752 in |
| H | 19.1 mm |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue