10162743
P-40
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.2532 |
| 3000 + | £ 0.096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 31.8 mm |
|---|---|
| D | 1.252 in |
| d1 | 24.5 mm |
| d1 | 0.965 in |
| d2 | 1.091 in |
| d2 | 27.7 mm |
| H | 19.8 mm |
| H | 0.78 in |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue