Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 25.2348 - £ 63.0984 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
170.0
|
Standard Thread
|
||
| £ 21.42 - £ 53.5479 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
90.0
|
Standard Thread
|
||
| £ 24.8676 - £ 62.1812 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
115.0
|
Standard Thread
|
||
| £ 8.2824 - £ 20.6982 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
65.0
|
Standard Thread
|
||
| £ 14.841 - £ 37.1015 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
125.0
|
Standard Thread
|
||
| £ 9.3126 - £ 23.2882 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
85.0
|
Standard Thread
|
||
| £ 3.3558 - £ 8.3958 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
55.0
|
Standard Thread
|
||
| £ 1.5708 - £ 3.9389 | Request the lead time here |
9.0
|
11.5
|
5.3
|
Steel
|
M8
|
25.0
|
Short Thread
|
||
| £ 1.9788 - £ 4.9533 | Request the lead time here |
24.71
|
33.0
|
15.0
|
Steel
|
M24
|
70.0
|
Construction Grade
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
45.0
|
Construction Grade
|
||
| £ 33.2316 - £ 83.0845 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
190.0
|
Standard Thread
|
||
| £ 14.4126 - £ 36.0331 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
125.0
|
Standard Thread
|
||
| £ 24.4596 - £ 61.1452 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
140.0
|
Standard Thread
|
||
| £ 31.4466 - £ 78.6276 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
190.0
|
Standard Thread
|
||
| £ 31.3344 - £ 78.347 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
150.0
|
Standard Thread
|
||
| £ 31.8036 - £ 79.5017 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
160.0
|
Standard Thread
|
||
| £ 32.2422 - £ 80.6132 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
180.0
|
Standard Thread
|
||
| £ 29.376 - £ 73.4476 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
130.0
|
Standard Thread
|
||
| £ 31.926 - £ 79.8146 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
170.0
|
Standard Thread
|
||
| £ 34.3638 - £ 85.9119 | Request the lead time here |
44.0
|
61.0
|
26.0
|
Steel
|
M42
|
200.0
|
Standard Thread