Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.6728 - £ 4.1763 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
35.0
|
Short Thread
|
||
| £ 2.1012 - £ 5.2447 | Request the lead time here |
11.0
|
13.5
|
6.4
|
Steel
|
M10
|
42.0
|
Short Thread
|
||
| £ 2.9682 - £ 7.4246 | Request the lead time here |
17.0
|
19.0
|
10.0
|
Steel
|
M16
|
45.0
|
Short Thread
|
||
| £ 14.9226 - £ 37.2957 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
105.0
|
Standard Thread
|
||
| £ 7.191 - £ 17.9896 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
80.0
|
Standard Thread
|
||
| £ 1.8972 - £ 4.7375 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
42.0
|
Standard Thread
|
||
| £ 3.264 - £ 8.1584 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
48.0
|
Standard Thread
|
||
| £ 3.8964 - £ 9.7448 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
55.0
|
Standard Thread
|
||
| £ 5.508 - £ 13.7592 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
70.0
|
Standard Thread
|
||
| £ 4.4778 - £ 11.2016 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
50.0
|
Standard Thread
|
||
| £ 7.3236 - £ 18.3133 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
90.0
|
Standard Thread
|
||
| £ 4.7226 - £ 11.7952 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| £ 13.0968 - £ 32.7309 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
85.0
|
Standard Thread
|
||
| £ 16.1874 - £ 40.4577 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
120.0
|
Standard Thread
|
||
| £ 2.4582 - £ 6.1404 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
40.0
|
Standard Thread
|
||
| £ 3.723 - £ 9.3131 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
50.0
|
Standard Thread
|
||
| £ 1.1118 - £ 2.7734 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
30.0
|
Standard Thread
|
||
| £ 2.9682 - £ 7.4246 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
48.0
|
Standard Thread
|
||
| £ 7.0482 - £ 17.6118 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
75.0
|
Standard Thread
|
||
| £ 5.1612 - £ 12.8959 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
60.0
|
Standard Thread