Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.9164 - £ 12.2808 | Request the lead time here |
17.0
|
19.0
|
11.5
|
303 Stainless Steel
|
M16
|
50.0
|
Short Thread
|
||
| £ 6.5484 - £ 16.3816 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
60.0
|
Short Thread
|
||
| £ 4.6512 - £ 11.6333 | Request the lead time here |
17.0
|
19.0
|
11.5
|
303 Stainless Steel
|
M16
|
40.0
|
Short Thread
|
||
| £ 5.1408 - £ 12.842 | Request the lead time here |
11.0
|
13.5
|
6.4
|
303 Stainless Steel
|
M10
|
45.0
|
Short Thread
|
||
| £ 6.7932 - £ 16.9859 | Request the lead time here |
11.0
|
15.5
|
6.4
|
303 Stainless Steel
|
M10
|
80.0
|
Short Thread
|
||
| £ 4.1616 - £ 10.3923 | Request the lead time here |
13.0
|
15.5
|
10.0
|
303 Stainless Steel
|
M12
|
50.0
|
Short Thread
|
||
| £ 4.6206 - £ 11.547 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Short Thread
|
||
| £ 1.1322 - £ 2.8381 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
38.0
|
Standard Thread
|
||
| £ 2.8458 - £ 7.1224 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
42.0
|
Standard Thread
|
||
| £ 1.1832 - £ 2.9461 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
48.0
|
Standard Thread
|
||
| £ 1.0302 - £ 2.5791 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
30.0
|
Standard Thread
|
||
| £ 6.1302 - £ 15.324 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
75.0
|
Standard Thread
|
||
| £ 9.4758 - £ 23.6875 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
105.0
|
Standard Thread
|
||
| £ 5.9568 - £ 14.8924 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
55.0
|
Standard Thread
|
||
| £ 3.315 - £ 8.2771 | Request the lead time here |
11.0
|
17.5
|
6.4
|
Steel
|
M10
|
48.0
|
Standard Thread
|
||
| £ 7.038 - £ 17.6011 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
95.0
|
Standard Thread
|
||
| £ 1.6932 - £ 4.2411 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
42.0
|
Standard Thread
|
||
| £ 5.7528 - £ 14.3744 | Request the lead time here |
17.0
|
21.0
|
11.5
|
303 Stainless Steel
|
M16
|
60.0
|
Short Thread
|
||
| £ 1.1322 - £ 2.8381 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
42.0
|
Standard Thread
|
||
| £ 9.486 - £ 23.7199 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
85.0
|
Standard Thread