Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 18.0744 - £ 45.1844 Request the lead time here
28.0
39.5
17.0
Steel
M27
135.0
Standard Thread
£ 19.7268 - £ 49.3176 Request the lead time here
28.0
39.5
17.0
Steel
M27
145.0
Standard Thread
£ 13.2906 - £ 33.2381 Request the lead time here
28.0
39.5
17.0
Steel
M27
70.0
Standard Thread
£ 14.892 - £ 37.2202 Request the lead time here
28.0
39.5
17.0
Steel
M27
80.0
Standard Thread
£ 19.4718 - £ 48.6809 Request the lead time here
28.0
39.5
17.0
Steel
M27
115.0
Standard Thread
£ 18.411 - £ 46.0153 Request the lead time here
28.0
39.5
17.0
Steel
M27
110.0
Standard Thread
£ 20.4612 - £ 51.1521 Request the lead time here
28.0
39.5
17.0
Steel
M27
150.0
Standard Thread
£ 5.457 - £ 13.6513 Request the lead time here
17.0
21.0
11.5
303 Stainless Steel
M16
55.0
Short Thread
£ 11.0976 - £ 27.7452 Request the lead time here
23.0
34.5
14.0
Steel
M22
90.0
Standard Thread
£ 17.7582 - £ 44.3858 Request the lead time here
32.0
43.0
19.0
Steel
M30
110.0
Standard Thread
£ 19.533 - £ 48.8427 Request the lead time here
32.0
43.0
19.0
Steel
M30
120.0
Standard Thread
£ 3.2844 - £ 8.2124 Request the lead time here
9.0
14.5
5.3
303 Stainless Steel
M8
25.0
Long Thread
£ 7.7214 - £ 19.3061 Request the lead time here
17.0
27.0
10.0
Steel
M16
90.0
Standard Thread
£ 13.4028 - £ 33.5187 Request the lead time here
21.0
30.5
12.5
Steel
M20
110.0
Standard Thread
£ 15.3612 - £ 38.4073 Request the lead time here
21.0
30.5
12.5
Steel
M20
130.0
Standard Thread
£ 6.2118 - £ 15.5399 Request the lead time here
17.0
25.0
11.5
303 Stainless Steel
M16
50.0
Long Thread
£ 1.2648 - £ 3.1727 Request the lead time here
9.0
16.5
5.3
Steel
M8
55.0
Standard Thread
£ 9.5064 - £ 23.7738 Request the lead time here
21.0
30.5
12.5
Steel
M20
70.0
Standard Thread
£ 19.0026 - £ 47.4938 Request the lead time here
25.0
36.5
15.0
Steel
M24
150.0
Standard Thread
£ 6.1914 - £ 15.4859 Request the lead time here
13.0
22.5
10.0
303 Stainless Steel
M12
65.0
Long Thread
  • of 29
Shoulder Bolt - Hex Head M27 28.0 135.0 Steel

20257194

Price Range
£ 45.1844 - £ 18.0744

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    135.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 145.0 Steel

20257217

Price Range
£ 49.3176 - £ 19.7268

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    145.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 70.0 Steel

20257071

Price Range
£ 33.2381 - £ 13.2906

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    70.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 80.0 Steel

20257095

Price Range
£ 37.2202 - £ 14.892

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    80.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 115.0 Steel

20257156

Price Range
£ 48.6809 - £ 19.4718

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    115.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 110.0 Steel

20257149

Price Range
£ 46.0153 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    110.0
  • l2
    39.5
Shoulder Bolt - Hex Head M27 28.0 150.0 Steel

20257224

Price Range
£ 51.1521 - £ 20.4612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    150.0
  • l2
    39.5
Shoulder Bolt - Hex Head M16 17.0 55.0 303 Stainless Steel

20257903

Price Range
£ 13.6513 - £ 5.457

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M16
  • d2
    17.0
  • l1
    55.0
  • l2
    21.0
Shoulder Bolt - Hex Head M22 23.0 90.0 Steel

20256944

Price Range
£ 27.7452 - £ 11.0976

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    90.0
  • l2
    34.5
Shoulder Bolt - Hex Head M30 32.0 110.0 Steel

20256173

Price Range
£ 44.3858 - £ 17.7582

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    110.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 120.0 Steel

20256180

Price Range
£ 48.8427 - £ 19.533

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    120.0
  • l2
    43.0
Shoulder Bolt - Hex Head M8 9.0 25.0 303 Stainless Steel

20256210

Price Range
£ 8.2124 - £ 3.2844

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M8
  • d2
    9.0
  • l1
    25.0
  • l2
    14.5
Shoulder Bolt - Hex Head M16 17.0 90.0 Steel

20255947

Price Range
£ 19.3061 - £ 7.7214

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    90.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 110.0 Steel

20255961

Price Range
£ 33.5187 - £ 13.4028

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    110.0
  • l2
    30.5
Shoulder Bolt - Hex Head M20 21.0 130.0 Steel

20255985

Price Range
£ 38.4073 - £ 15.3612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    130.0
  • l2
    30.5
Shoulder Bolt - Hex Head M16 17.0 50.0 303 Stainless Steel

20256432

Price Range
£ 15.5399 - £ 6.2118

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M16
  • d2
    17.0
  • l1
    50.0
  • l2
    25.0
Shoulder Bolt - Hex Head M8 9.0 55.0 Steel

20256500

Price Range
£ 3.1727 - £ 1.2648

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    55.0
  • l2
    16.5
Shoulder Bolt - Hex Head M20 21.0 70.0 Steel

20256043

Price Range
£ 23.7738 - £ 9.5064

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    70.0
  • l2
    30.5
Shoulder Bolt - Hex Head M24 25.0 150.0 Steel

20256128

Price Range
£ 47.4938 - £ 19.0026

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    150.0
  • l2
    36.5
Shoulder Bolt - Hex Head M12 13.0 65.0 303 Stainless Steel

20256395

Price Range
£ 15.4859 - £ 6.1914

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M12
  • d2
    13.0
  • l1
    65.0
  • l2
    22.5