Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 16.1568 - £ 40.4037 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
125.0
|
Standard Thread
|
||
| £ 19.5228 - £ 48.8104 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
140.0
|
Standard Thread
|
||
| £ 21.7362 - £ 54.3357 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
170.0
|
Standard Thread
|
||
| £ 3.6822 - £ 9.1944 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
55.0
|
Standard Thread
|
||
| £ 4.0596 - £ 10.1441 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
25.0
|
Short Thread
|
||
| £ 5.253 - £ 13.1441 | Request the lead time here |
11.0
|
13.5
|
6.4
|
303 Stainless Steel
|
M10
|
50.0
|
Short Thread
|
||
| £ 5.814 - £ 14.547 | Request the lead time here |
13.0
|
17.5
|
10.0
|
303 Stainless Steel
|
M12
|
80.0
|
Short Thread
|
||
| £ 4.8552 - £ 12.1297 | Request the lead time here |
17.0
|
19.0
|
11.5
|
303 Stainless Steel
|
M16
|
45.0
|
Short Thread
|
||
| £ 16.7382 - £ 41.839 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
180.0
|
Standard Thread
|
||
| £ 18.1866 - £ 45.465 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
220.0
|
Standard Thread
|
||
| £ 10.1184 - £ 25.2847 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
80.0
|
Standard Thread
|
||
| £ 11.526 - £ 28.8243 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
100.0
|
Standard Thread
|
||
| £ 18.87 - £ 47.17 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
200.0
|
Standard Thread
|
||
| £ 12.75 - £ 31.8783 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
65.0
|
Standard Thread
|
||
| £ 16.9422 - £ 42.3678 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
100.0
|
Standard Thread
|
||
| £ 20.298 - £ 50.7528 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
120.0
|
Standard Thread
|
||
| £ 16.8096 - £ 42.0332 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
130.0
|
Standard Thread
|
||
| £ 21.1038 - £ 52.7493 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
160.0
|
Standard Thread
|
||
| £ 4.1922 - £ 10.4894 | Request the lead time here |
9.0
|
11.5
|
5.3
|
303 Stainless Steel
|
M8
|
30.0
|
Short Thread
|
||
| £ 17.595 - £ 43.9865 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
105.0
|
Standard Thread